Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 20 | DIRECT DRIVE |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY | 11 | 11 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| SHAFT | 151 | 151- 13T 16/32 MDF SPLINE |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| DESIGN NO | 22 | DESIGN NO-22 |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 20V | 20V Single Pump |
| Model Code 1 | 20V11A 151C22R | |
| Product height in | 5.200 | |
| Product height mm | 132.080 | |
| Product length in | 10.420 | |
| Product length mm | 264.668 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 |