Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 45 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 42 | 42 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| BODY MOUNTING FLANGE | - | VICKERS STANDARD |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 86 | 86- 3/8 SQUARE KEY |
| OUTLET POST FRM CVR END | A | OUTLET OPPOSITE INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 45V | 45V Single Pump |
| Model Code 1 | F3 45V42A 86A 22R | |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 12.940 | |
| Product length mm | 328.676 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |
