Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 25 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 17 | 17 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |
| OUTLET POST FRM CVR END | * | GENERIC |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | * | GENERIC |
| Special feature suffix | 321 | REF. GE 31 - SPECIAL BEARING 295156- SPEC.SHAFT SEAL 394976 PACK SHELL ALBANIA R3GREASE BETWEEN BEARING & SHAFT SEAL.DO NOTPAINT PUMP. COAT WITH CASTROLRUSTILO 116. PACK PUMP IN OIL PAPER. |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 25V | 25V Single Pump |
| Model Code 1 | 25V17A-1X22X-321 | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | * | GENERIC |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 17 | 17 GPM |
| ROTATION FROM SHAFT END | * | GENERIC |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 25 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |
| Special feature suffix | 321 | REF. GE 31 - SPECIAL BEARING 295156- SPEC.SHAFT SEAL 394976 PACK SHELL ALBANIA R3GREASE BETWEEN BEARING & SHAFT SEAL.DO NOTPAINT PUMP. COAT WITH CASTROLRUSTILO 116. PACK PUMP IN OIL PAPER. |