Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 25 | 25 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| OUTLET POST FRM CVR END | * | GENERIC |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | * | GENERIC |
| Special feature suffix | 321 | SPECIAL BEARING & SHAFT SEAL & GREASE |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 35V | 35V Single Pump |
| Model Code 1 | 35V25A-1X22X-321 | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | * | GENERIC |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 25 | 25 GPM |
| ROTATION FROM SHAFT END | * | GENERIC |
| Series | 35 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| Special feature suffix | 321 | SPECIAL BEARING & SHAFT SEAL & GREASE |