Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 3520 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 35 | 35 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 14 | 14 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| OUTLET POST FRM CVR END | BA | OUTLET 1: 90° CCW FROM INLET, OUTLET 2: 135° CCW FROM INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 3520V | 3520V Double Pump |
| Model Code 1 | F3-3520V35A14-1BA-22-R | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | BA | OUTLET 1: 90° CCW FROM INLET, OUTLET 2: 135° CCW FROM INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| Product height in | 8.430 | |
| Product height mm | 214.122 | |
| Product length in | 12.490 | |
| Product length mm | 317.246 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 35 | 35 GPM |
| RING CAPACITY OUTLET 2 | 14 | 14 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 3520 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |