Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 3520 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 35 | 35 GPM |
| PORT CONNECTION | E | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: STRAIGHT THREAD |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 5 | 5 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 11 | 11- 14T 12/24 MDF SPLINE |
| OUTLET POST FRM CVR END | CB | OUTLET 1: INLINE WITH INLET, OUTLET 2: 45° CCW FROM INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 3520V | 3520V Double Pump |
| Model Code 1 | 3520V35E5 11CB22R | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | CB | OUTLET 1: INLINE WITH INLET, OUTLET 2: 45° CCW FROM INLET |
| PORT CONNECTION | E | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: STRAIGHT THREAD |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 13.480 | |
| Product length mm | 342.392 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 35 | 35 GPM |
| RING CAPACITY OUTLET 2 | 5 | 5 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 3520 | SERIES DESIGNATION |
| SHAFT | 11 | 11- 14T 12/24 MDF SPLINE |