Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 3525 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 35 | 35 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 21 | 21 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| OUTLET POST FRM CVR END | CC | OUTLET 1: INLINE WITH INLET, OUTLET 2: 45° CW FROM INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Special feature suffix | 284 | PUMP W/ 38GPM VQ CAM RING ( '-20 ) ASSY629336 OBSOLETE-T.I.LEWIS |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525V | 3525V Double Pump |
| Model Code 1 | F3 3525V35A21 1CC22R | |
| Product height in | 8.430 | |
| Product height mm | 214.122 | |
| Product length in | 14.065 | |
| Product length mm | 357.251 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |