Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | 2520V | 2520V Double Pump |
| OUTLET POST FRM CVR END | CC | OUTLET 1: INLINE WITH INLET, OUTLET 2: 45° CW FROM INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PUMP TYPE | V | VANE PUMP |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2520 | SERIES DESIGNATION |
| SHAFT | 86 | 86- 1/4 SQUARE KEY |
| MOUNTING | - | FLANGE MOUNT |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 1 | 17 | 17 GPM |
| RING CAPACITY OUTLET 2 | 14 | 14 GPM |
| Model Code 1 | 2520V17A14 86CC22R | |
| Product height in | 5.750 | |
| Product height mm | 146.050 | |
| Product length in | 13.240 | |
| Product length mm | 336.296 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |