Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 25 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 21 | 21 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | M | METRIC PORT CONNECTION |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 297 | 13T 16/32 SF |
| OUTLET POST FRM CVR END | D | OUTLET 90DEG CW FROM INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25V | 25V Single Pump |
| Model Code 1 | 25VS21AM-297D22R |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |