Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2520 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 21 | 21 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 14 | 14 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 86 | 86- 1/4 SQUARE KEY |
| OUTLET POST FRM CVR END | ** | GENERIC |
| DESIGN NO | 22 | 22-DESIGN NO |
| ROTATION FROM SHAFT END | * | GENERIC |
| DESIGN NO | 22 | 22-DESIGN NO |
| IPM FRAME SIZE | 2520V | 2520V Double Pump |
| Model Code 1 | 2520V21A14-86XX22X | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | ** | GENERIC |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 21 | 21 GPM |
| RING CAPACITY OUTLET 2 | 14 | 14 GPM |
| ROTATION FROM SHAFT END | * | GENERIC |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 2520 | SERIES DESIGNATION |
| SHAFT | 86 | 86- 1/4 SQUARE KEY |