Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 20 | DIRECT DRIVE |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 14 | 14 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |
| OUTLET POST FRM CVR END | B | OUTLET 90DEG CCW FROM INLET |
| DESIGN NO | 22 | DESIGN NO-22 |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 22 | DESIGN NO-22 |
| IPM FRAME SIZE | 20V | 20V Single Pump |
| Model Code 1 | 20V14A 1B22R | |
| OUTLET POST FRM CVR END | B | OUTLET 90DEG CCW FROM INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| Product height in | 5.180 | |
| Product height mm | 131.572 | |
| Product length in | 8.800 | |
| Product length mm | 223.520 | |
| Product width in | 8.440 | |
| Product width mm | 214.376 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 14 | 14 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 20 | DIRECT DRIVE |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |