Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 45 | SERIES DESIGNATION |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| IPM FRAME SIZE | 45VT | 45VT Thru-Drive Pump |
| Model Code 1 | 45VTCS66A 2297AA 20R 186 | |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 14.390 | |
| Product length mm | 365.506 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Series | 45 | SERIES DESIGNATION |