45VTCS66A 2297CA 20R 186, 45VTCS66A 2297CA 20R 186-product-details

45VTCS66A 2297CA 20R 186, 45VTCS66A 2297CA 20R 186

02-328688-N

Model code: 45VTCS66A 2297CA 20R 186


Tools

Product specifications

Characteristic
Value
Description
Series45SERIES DESIGNATION
PUMP TYPEVTVANE PUMP, THRU DRIVE
Ring capacity6666 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE
BODY MOUNTING FLANGESSAE J-744 MOUNTING FLANGE
COUPLING2WITH SPLINE FOR TANDEM PUMP
SHAFT297297- SAE C SPLINED 14 TEETH
OUTLET POSITIONCOUTLET INLINE WITH INLET
ADAPTER MTG ORIENTATIONAFOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B', 'C': INLINE WITHMOUNTING FLANGE.
DESIGN NO20DESIGN NO 20
ROTATION FROM SHAFT ENDRCLOCKWISE
Special feature suffix186WIDE -180 DESIGN CARTRIDGE WITH DEEPER CARTRIDGE BORE IN INLET HOUSING.
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE45VT45VT Thru-Drive Pump
Model Code 145VTCS66A 2297CA 20R 186
Product height in6.940
Product height mm176.276
Product length in14.390
Product length mm365.506
Product width in8.380
Product width mm212.852
THRU CONNECTION MNTGCTWO BOLT SAE 'C' FLANGE