Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
106641
RING, RETAINING
106641
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
106641
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.611
Product height mm
15.519
Product length in
0.033
Product length mm
0.838
Product width in
0.611
Product width mm
15.519