SCREW, HEX HEAD CAP
108561
Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Class | CLASS 2A | Class 2A |
| Diameter IN | | 0.375 |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Thread size | 3/8-16 | 3/8-16 |
| Thread type | UNC | UNC |