Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4535 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 50 | 50 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 38 | 38 GPM |
| BODY MOUNTING FLANGE | - | VICKERS STANDARD MOUNTING FLANGE |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 11 | 11- 14T 12/24 MDF SPLINE |
| OUTLET POST FRM CVR END | AA | OUTLET 1: OPPOSITE INLET, OUTLET 2: OPPOSITE INLET |
| DESIGN NO | 22 | 22-DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| IPM FRAME SIZE | 4535V | 4535V Double Pump |
| Model Code 1 | 4535V50A38-11AA22 |