Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
12113674
ORING -218
12113674
Alternate part number: 200142
Tools
Add to comparison
Add to comparison
12113674
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Inside diameter IN
1.234
Inside diameter MM
31.344
Item type
O-Ring
Outside diameter IN
1.3370
Outside diameter MM
33.9598
Thickness IN
0.103
Thickness MM
2.62