Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Material | STAINLESS STEEL | Stainless steel |
| Product height in | 2.320 | |
| Product height mm | 58.928 | |
| Product length in | 0.081 | |
| Product length mm | 2.057 | |
| Product width in | 2.320 | |
| Product width mm | 58.928 |