Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
154087
O-RING (NBR-70)ID 2.859" x C/S 0.139"
154087
Tools
Add to comparison
Add to comparison
154087
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.998
Product height mm
76.149
Product length in
0.139
Product length mm
3.531
Product width in
2.998
Product width mm
76.149