Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
160686
RING, RETAINING
160686
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
160686
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.880
Product height mm
22.352
Product length in
0.040
Product length mm
1.016
Product width in
0.880
Product width mm
22.352