Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
197749
BODY 50V
197749
Where to buy
Export PDF
Tools
Add to comparison
197749
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
11.000
Product height mm
279.400
Product length in
3.562
Product length mm
90.475
Product width in
11.125
Product width mm
282.575