Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
199491
Ft Bracket 25V-25M-V2020
199491
Tools
Add to comparison
Add to comparison
199491
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.750
Product height mm
146.050
Product length in
6.750
Product length mm
171.450
Product width in
3.650
Product width mm
92.710