Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
205840
PIN
205840
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
205840
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.240
Product height mm
6.096
Product length in
1.500
Product length mm
38.100
Product width in
0.240
Product width mm
6.096