COVER
224309
Tools224309 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cover |
| Product height in | 3.620 |
| Product height mm | 91.948 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Cast iron |
| Product width in | 3.620 |
| Product width mm | 91.948 |