PIN V2010-2 .188 X 1.25
231042
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.190 |
| Product height mm | | 4.826 |
| Product length in | | 1.250 |
| Product length mm | | 31.750 |
| Product width in | | 0.190 |
| Product width mm | | 4.826 |