Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
233369
SHAFT NO. 1
233369
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
233369
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.625
Product height mm
41.275
Product length in
9.236
Product length mm
234.594
Product width in
1.625
Product width mm
41.275