Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
233524
SHAFT, Nr1 4525V
233524
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
233524
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.630
Product height mm
41.402
Product length in
1.630
Product length mm
41.402
Product width in
12.720
Product width mm
323.088