Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
233527
SHAFT, Nr11 4525V
233527
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
233527
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.570
Product height mm
39.878
Product length in
12.720
Product length mm
323.088
Product width in
1.567
Product width mm
39.802