COVER 35V
234248
Tools234248 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cover |
| Product height in | 3.970 |
| Product height mm | 100.838 |
| Product length in | 4.092 |
| Product length mm | 103.937 |
| Product material | Cast iron |
| Product width in | 3.970 |
| Product width mm | 100.838 |