RING 85 GPM 50V 268CC
236552
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 6.370 |
| Product height mm | | 161.798 |
| Product length in | | 6.370 |
| Product length mm | | 161.798 |
| Product width in | | 2.330 |
| Product width mm | | 59.182 |