Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
238929
SHAFT, Nr11 25V
238929
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
238929
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.156
Product height mm
29.362
Product length in
6.995
Product length mm
177.673
Product width in
1.156
Product width mm
29.362