Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 1.160 | |
| Product height mm | 29.464 | |
| Product length in | 7.690 | |
| Product length mm | 195.326 | |
| Product material | CARBON STEEL | Carbon Steel |
| Product width in | 1.160 | |
| Product width mm | 29.464 |
