SHAFT, Nr11 45V
242885
Tools242885 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | | 1.626 |
| Product height mm | | 41.300 |
| Product length in | | 9.236 |
| Product length mm | | 234.594 |
| Product width in | | 1.626 |
| Product width mm | | 41.300 |