Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | RING | Ring |
| Product height in | 2.460 | |
| Product height mm | 62.484 | |
| Product length in | 0.615 | |
| Product length mm | 15.613 | |
| Product material | STEEL | Steel |
| Product width in | 2.460 | |
| Product width mm | 62.484 |