Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
243448
SHAFT NO. 1
243448
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
243448
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.437
Product height mm
36.500
Product length in
11.750
Product length mm
298.450
Product width in
1.437
Product width mm
36.500