SHAFT, Nr11 3525V
243449
Tools243449 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.437 |
| Product height mm | 36.500 |
| Product length in | 11.190 |
| Product length mm | 284.226 |
| Product width in | 1.437 |
| Product width mm | 36.500 |