2520V INLET COVER-A PORT
251263
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.500 |
| Product height mm | | 139.700 |
| Product length in | | 5.530 |
| Product length mm | | 140.462 |
| Product width in | | 4.500 |
| Product width mm | | 114.300 |