Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 8.210 | |
| Product height mm | 208.534 | |
| Product length in | 7.296 | |
| Product length mm | 185.318 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 8.210 | |
| Product width mm | 208.534 |