Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
255533
SHAFT, Nr1 4520V
255533
Where to buy
Export PDF
Tools
Add to comparison
255533
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.567
Product height mm
39.802
Product length in
12.303
Product length mm
312.496
Product width in
1.567
Product width mm
39.802