Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
257565
20VQ FLOW CONTROL COVER SA 10 GPM
257565
Tools
Add to comparison
Add to comparison
257565
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.680
Product height mm
144.272
Product length in
2.500
Product length mm
63.500
Product width in
4.620
Product width mm
117.348