SHAFT, Nr1 3520V-VQ
258249
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.437 |
| Product height mm | | 36.500 |
| Product length in | | 11.580 |
| Product length mm | | 294.132 |
| Product width in | | 1.437 |
| Product width mm | | 36.500 |