Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
278740
COVER 50V
278740
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
278740
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
9.360
Product height mm
237.744
Product length in
6.810
Product length mm
172.974
Product width in
9.360
Product width mm
237.744