SHAFT, Nr1 4535V-VQ
289083
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.380 |
| Product height mm | | 35.052 |
| Product length in | | 13.220 |
| Product length mm | | 335.788 |
| Product width in | | 1.378 |
| Product width mm | | 35.001 |