Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 50 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 109 | 109 GPM |
| PORT CONNECTION | A | INLET: STRAIGHT THREAD OUTLET: STRAIGHT THREAD |
| SHAFT | 1 | 1- 7/16 SQUARE KEY |
| OUTLET POST FRM CVR END | B | OUTLET 90DEG CCW FROM INLET |
| DESIGN NO | 11 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Special feature suffix | 130 | SAME AS MOBILE STD 2BOLT MTG. VHO'S EXCEPT W/ DIRECTIONAL ARROW. REFERENCE SER I64-23 Project 8-2120-310-142 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 11 | DESIGN NO |
| IPM FRAME SIZE | 50V | 50V Single Pump |
| Model Code 1 | 50V109A 1B11 130 | |
| OUTLET POST FRM CVR END | B | OUTLET 90DEG CCW FROM INLET |
| PORT CONNECTION | A | INLET: STRAIGHT THREAD OUTLET: STRAIGHT THREAD |
| Product height in | 6.940 | |
| Product height mm | 176.276 | |
| Product length in | 10.940 | |
| Product length mm | 277.876 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 109 | 109 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | - | STANDARD SEAL |
| Series | 50 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 7/16 SQUARE KEY |
| Special feature suffix | 130 | SAME AS MOBILE STD 2BOLT MTG. VHO'S EXCEPT W/ DIRECTIONAL ARROW. REFERENCE SER I64-23 Project 8-2120-310-142 |