SHAFT NO. 23 VANE PUMP
324047
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.940 |
| Product height mm | | 23.876 |
| Product length in | | 5.850 |
| Product length mm | | 148.590 |
| Product width in | | 0.940 |
| Product width mm | | 23.876 |