Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 3.2240 |
| Inside diameter MM | 81.8896 |
| Item type | O-Ring |
| Outside diameter IN | 3.2940 |
| Outside diameter MM | 83.6676 |
| Product height in | 3.294 |
| Product height mm | 83.668 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.294 |
| Product width mm | 83.668 |
| Thickness IN | 0.0700 |
| Thickness MM | 1.7780 |