RING 14 GPM 20V/VQ 046CC
353902
Tools353902 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 1.200 |
| Product length mm | 30.472 |
| Product width in | 3.250 |
| Product width mm | 82.550 |