SHAFT, Nr86 45V
361760
Tools361760 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.567 |
| Product height mm | 39.802 |
| Product length in | 10.240 |
| Product length mm | 260.096 |
| Product width in | 1.567 |
| Product width mm | 39.802 |