Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
370071
INLET COVER AND BUSHING
370071
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
370071
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.890
Product height mm
200.406
Product length in
8.140
Product length mm
206.756
Product width in
8.220
Product width mm
208.788