
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BEARING | Bearing |
| Product height in | 2.835 | |
| Product height mm | 71.999 | |
| Product length in | 0.748 | |
| Product length mm | 18.999 | |
| Product material | CARBON STEEL | Carbon Steel |
| Product width in | 2.835 | |
| Product width mm | 71.999 |